1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

For Aluminum

For Aluminum
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,811.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Longer cuts due to the adoption of the high hardness tip

 
Part Number
AL305-100
AL355-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Hardness
(HRA)
Hole Diameter
(mm)
JAN Code

฿ 4,811.83

TIP CUTTING TOOL 1 Piece(s) 12 Day(s) 3052.89425.44949022002059

฿ 5,747.30

TIP CUTTING TOOL 1 Piece(s) 5 Day(s) 355393.5204949022002080

Loading...

  1. 1

Basic Information

Work Material Aluminum Number of Cutting Teeth(P) 100 Blade type Center Staggered Teeth