1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Finishing Cloth Sheet (FCSS-H-600)

SRK SHEET

Finishing Cloth Sheet (FCSS-H-600)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For hand work of detailed and curved parts. This is a polishing sheet having both substrate strength and flexibility, which are not found in paper products.

[Features]
· Fuji Star polishing cloth, for manual metal light polishing, is a plain weave base material easily torn by hand, optimum polishing material for metal polishing, using fused alumina (AA) for an economical and also long-lasting product design

 
Part Number
FCSS-H-600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

฿ 5,783.69

SRK SHEET 1 Piece(s) 31 Day(s) 600

Loading...

  1. 1

Basic Information

Sheet Model Polishing Cloth Method of Using Manual Grinding Abrasive Silicon Carbide
Width(mm) 230 Length(mm) 280 Use (1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair
Base Material Plain-woven cotton fabric Quantity(Sheets) 100