(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Manufactured granularity between #40 and #100. Utilizes a heat-resistant adhesive.
Part Number |
---|
PNJS-40 |
PNJS-60 |
PNJS-80 |
PNJS-100 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) |
---|---|---|---|---|---|---|---|
฿ 2,385.96 | SRK SHEET | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 40 | ||
฿ 2,241.23 | SRK SHEET | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 60 | ||
฿ 2,096.49 | SRK SHEET | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 80 | ||
฿ 1,879.40 | SRK SHEET | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 100 |
Loading...
Sheet Model | Dry Sanding Paper | Method of Using | For Sander | Abrasive | Alundum (Alumina) |
---|---|---|---|---|---|
Width(mm) | 100 | Length(mm) | 175 | Use | (1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair |
Base Material | - | Quantity(Sheets) | 100 |
How can we improve?
How can we improve?