(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Abrasive paper with glue. Manufactured granularity at #120 or finer.
Part Number |
---|
PRJS-120 |
PRJS-180 |
PRJS-320 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) |
---|---|---|---|---|---|---|---|
฿ 1,879.40 | SRK SHEET | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 120 | ||
฿ 1,879.40 | SRK SHEET | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 180 | ||
฿ 1,879.40 | SRK SHEET | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 320 |
Loading...
Sheet Model | Dry Sanding Paper | Method of Using | For Sander | Abrasive | Alundum (Alumina) |
---|---|---|---|---|---|
Width(mm) | 100 | Length(mm) | 175 | Use | (1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair |
Base Material | - | Quantity(Sheets) | 100 |
How can we improve?
How can we improve?