1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HR High-Pitch Sheet【100 Pieces Per Package】 (HRCS-120)

SRK SHEET

HR High-Pitch Sheet (HRCS-120)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Manufactured granularity at #120 or finer. Dry grinding/wet grinding dual use type.

 
Part Number
HRCS-120
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

฿ 1,676.59

SRK SHEET 5 Pack(s)

100 Pieces Per Package

31 Day(s) 120

Loading...

  1. 1

Basic Information

Sheet Model Dry Sanding Paper Method of Using For Sander Abrasive Alundum (Alumina)
Width(mm) 75 Length(mm) 110 Use (1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair
Base Material - Quantity(Sheets) 100