1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MAS Super Vanish Drill (Internal Lubrication Type) (MAS0300LB-HTI10)

MME DRILL

MAS Super Vanish Drill (Internal Lubrication Type) (MAS0300LB-HTI10)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A carbide drill for high-speed finishing of aluminum and cast iron.
[Features]
· Four-point support guide pad that provides high hole precision.
· Curved cross-sectional shape and 10° torsion angle for effective chip discharge.
[Applications]
· High speed, high efficiency processing of aluminum alloy and cast iron.

 
Part Number
MAS0300LB-HTI10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)
Shank Type Shank Diameter D4
(mm)
Hole Drilling Depth (l / d)
(mm)
Actual Hole Drilling Depth L5
(mm)

฿ 4,974.00

MME DRILL 1 Piece(s) 40 Day(s) 33070Straight Link3618

Loading...

  1. 1

Basic Information

work material Cast Iron / Aluminum Tool Material Type Carbide Coating Y/N None
Coating Type Non-Coated With/without Oil Hole Included Lubrication Method Internal
Point Angle(°) 140 Thinning NA

Please check the type/dimensions/specifications of the part MAS0300LB-HTI10 in the MAS Super Vanish Drill (Internal Lubrication Type) series.

Products with similar specification

Part Number
MAS0310LB-HTI10
MAS0320LB-HTI10
MAS0330LB-HTI10
MAS0340LB-HTI10
MAS0350LB-HTI10
MAS0360LB-HTI10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)
Shank Type Shank Diameter D4
(mm)
Hole Drilling Depth (l / d)
(mm)
Actual Hole Drilling Depth L5
(mm)

฿ 999,999,999.00

1 Piece(s) Quote 3.13474End Mill Link4618.6

฿ 999,999,999.00

1 Piece(s) Quote 3.23474End Mill Link4619.2

฿ 4,974.00

1 Piece(s) 40 Day(s) 3.33474End Mill Link4619.8

฿ 999,999,999.00

1 Piece(s) Quote 3.43474End Mill Link4620.4

฿ 999,999,999.00

1 Piece(s) Quote 3.53474End Mill Link4621

฿ 999,999,999.00

1 Piece(s) Quote 3.64080End Mill Link4621.6