1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coated Rod for Soft Steel to 550 MPa Grade Steel Z-43F

KBL WELDING ROD

Coated Rod for Soft Steel to 550 MPa Grade Steel Z-43F
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Horizontal and downward fillet welding for shipbuilding, bridge building, buildings, and general structures. The fume volume is reduced by approximately 30% compared to similar bars. An exceptional performance is demonstrated by either manual welding or gravity welding. Excellent pit resistance and re-arc properties; slag peels off almost by itself, and the bead surface is glossy and beautiful.

Part Number
Z-43F-7-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

KBL WELDING ROD 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Welding Rod Pole diameter(mm) 7 Pole length(mm) 550/700
JIS Standards Z3211 E4340 Compatible Material Type For low fume, fillet welding Internal Capacity 1 Box (20 kg)
Mass(g) 20000 Applications and use properties Horizontal and downward fillet welding for shipbuilding, bridge building, buildings, and general structures. The fume quantity is reduced by about 30% when compared to similar rods. Exhibits excellent performance in both manual welding and gravity welding. Excellent pit resistance and re-arc properties; slag peels off almost by itself, and the bead surface is glossy and beautiful. Main point of operation Suitable currents will differ based on welding methods, the state of steel plates, etc. Pay attention to the state of slag and adjust it. The electrode manipulation ratio can be between 0.8 and 1.6. However, 1.2 to 1.5 is considered best for gravity welding. Excessive moisture absorption may lead to undercutting, the unevenness of beads, etc. Please dry at temperatures between 70°C and 100°C for 30 to 60 minutes. Excessive drying (such as that caused by long periods of time or high temperatures) may lead to incomplete penetration and burnt bars, even if no changes in quality are apparent.
Chemical Composition C for Weld Metal(%) 0.07 Chemical Composition Si for Weld Metal(%) 0.48 Chemical Composition Mn for Weld Metal(%) 0.72
Chemical Composition P for Weld Metal(%) 0.02 Chemical Composition S for Weld Metal(%) 0.009 Identification Color, Rod End Color Silver-gray color
Identification Color, Secondary Color Green Food Mechanical Properties of The Weld Metal - Proof Stress Mpa 480 Mechanical Properties of The Weld Metal - Proof Stress Tensile Strength Mpa 540
Mechanical Properties of The Weld Metal - Proof Stress Extension(%) 26 Mechanical Properties of The Weld Metal - Proof Stress Absorption Energy(J) 74 Horizontal Downward Fillet 300~350
Bureau of Shipping Certified NK,ABS,LR