(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for protruding and fillet welding (downward and lateral). Wire focused on middle plates (approximately 7 - 16 mm), combining the low slag of solid wire with the arc stability of DW wire.
Part Number |
---|
MX-Z100S-1.4-20 |
MX-Z100S-1.6-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wire Diameter (mm) |
---|---|---|---|---|---|---|
฿ 999,999,999.00 | KBL WELDING WIRE | 1 Piece(s) | Quote | 1.4 | ||
฿ 999,999,999.00 | KBL WELDING WIRE | 1 Piece(s) | Quote | 1.6 |
Loading...
Product Type | Welding Wire | JIS Standards | Z3313 T 49J 0 T1-0 C-A-U | AWS Standards | A5.20 E70T-1C Applicable |
---|---|---|---|---|---|
Internal Capacity | 1 Box (20 kg) | Mass(g) | 20000 | Applications and use properties | Ideal for butt-jointing and fillet welding (downward, sideways). The wire places emphasis on the middle plate (approx. 7 - 16 mm), combining the low slag of solid wired and the arc stability of DW wire. |
Chemical Composition C for Weld Metal(%) | 0.05 | Chemical Composition Si for Weld Metal(%) | 0.6 | Chemical Composition Mn for Weld Metal(%) | 1.5 |
Chemical Composition P for Weld Metal(%) | 0.017 | Chemical Composition S for Weld Metal(%) | 0.012 | Other Chemical Compositions for Weld Metal | - |
Mechanical Property Example of The Weld Metal - 0.2% Proof Stress Mpa | 500 | Mechanical Properties of The Weld Metal - Proof Stress Tensile Strength Mpa | 560 | Mechanical Properties of The Weld Metal - Proof Stress Extension(%) | 28 |
Mechanical Properties of The Weld Metal - Proof Stress Absorption Energy(J) | 98 | Shield Gas | CO2 | Bureau of Shipping Certified | - |
How can we improve?
How can we improve?