1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shielded Metal Rod for Stainless Steel NC-36/NC-36L

Shielded Metal Rod for Stainless Steel NC-36/NC-36L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Since its austenite structure contains an appropriate amount of ferrite, it has low susceptibility to cracking as well as excellent workability, enabling superior welding.

 
Part Number
NC-36L-2-20
NC-36L-2.6-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPole diameter
(mm)

฿ 999,999,999.00

KBL WELDING ROD 1 Piece(s) Quote 2

฿ 999,999,999.00

KBL WELDING ROD 1 Piece(s) Quote 2.6

Loading...

  1. 1

Basic Information

Product Type Welding Rod JIS Standards Z3221 ES316L-16 AWS Standards A5.4 E316L-16
Internal Capacity 1 Box (2 kg x 10 Cases) Mass(g) 20000 Applications and use properties Welding of low carbon 18% Cr - 12% Ni - 2% Mo steel (SUS 316 L etc). An adequate amount of ferrite in the structure provides low cracking susceptibility, and excellent weldability. Excellent corrosion resistance to dilute sulfuric acid. Contains ferrite, has low cracking susceptibility and good weldability. Excellent corrosion resistance and excellent corrosion resistance to dilute sulfuric acid. Compared to NC-36, NC-36L has lower carbon content and better intergranular corrosion resistance.
Chemical Composition C for Weld Metal(%) 0.027 Chemical Composition Si for Weld Metal(%) 0.36 Chemical Composition Mn for Weld Metal(%) 1.45
Chemical Composition Mo for Weld Metal(%) 2.14 Chemical Composition P for Weld Metal(%) 0.025 Chemical Composition S for Weld Metal(%) 0.0016
Ni(%) 11.72 Cr(%) 19.15 Identification Color, Rod End Color Green
Identification Color, Secondary Color - Mechanical Properties of The Weld Metal - Proof Stress Mpa 442 Mechanical Properties of The Weld Metal - Proof Stress Tensile Strength Mpa 567
Mechanical Properties of The Weld Metal - Proof Stress Extension(%) 41 Mechanical Properties of The Weld Metal - Proof Stress Absorption Energy(J) 83 Bureau of Shipping Certified NK,ABS,LR,DNV,BV,GL