(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Used for welding 22%Cr-12%Ni steel, such as SUS309S, or stainless steel, with dissimilar metals such as other kinds of steel. Underlay welding of stainless clad steel and stainless steel cladding.
Product Type | Welding Rod | Pole diameter(mm) | 1 | JIS Standards | Z3321 YS309 |
---|---|---|---|---|---|
AWS Standards | A5.9 ER309 | Internal Capacity | 1 Box (5 kg) | Mass(g) | 5000 |
Applications and use properties | Dissimilar metal welding between 22%Cr-12%Ni steel (as in SUS309S), stainless steel and other types of steel. Underlaying of stainless-clad steel, underlaying to build-up of stainless steel. | Chemical Composition C for Weld Metal(%) | 0.05 | Chemical Composition Si for Weld Metal(%) | 0.47 |
Chemical Composition Mn for Weld Metal(%) | 1.6 | Chemical Composition P for Weld Metal(%) | 0.02 | Chemical Composition S for Weld Metal(%) | <0.01 |
Ni(%) | 13.6 | Cr(%) | 23.1 | Other Chemical Compositions for Weld Metal | - |
Identification Color, Rod End Color | Black | Identification Color, Secondary Color | - | Mechanical Property Example of The Weld Metal - 0.2% Proof Stress Mpa | 410 |
Mechanical Properties of The Weld Metal - Proof Stress Tensile Strength Mpa | 580 | Mechanical Properties of The Weld Metal - Proof Stress Extension(%) | 37 | Mechanical Properties of The Weld Metal - Proof Stress Absorption Energy(J) | 150 |
Please check the type/dimensions/specifications of the part TG-S309-1-5 in the TIG Material/Welding Rod for Stainless Steel TG-S309 series.
How can we improve?
How can we improve?