1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cooking temperature "Grie" (O-219PK)

THERMOMETERS

Cooking temperature "Grie" (O-219PK)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Drip-proof cooking thermometer that supports comfortable cooking

Part Number
O-219PK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor JAN Code

฿ 999,999,999.00

THERMOMETERS 1 Piece(s) Quote Pink007008

Loading...

  1. 1

Basic Information

Product Type Center Thermometer Drip-proof and Waterproof function Drip-proof Operating Temperature Range(°C) -10~300
Product size(mm) 25×232×17 Power Supply Alkali Button Battery LR44 X 1 Pc Mass(g) 27
Features Drip-Proof Cooking Thermometer that Supports Comfortable Cooking Specifications IPX2 Waterproofing, Auto Power Off, Safety Cap, Hook Hole for Wall Mounting