1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Scale with Backlight 2 kg (Part Number)

SCALE

Digital Scale with Backlight 2 kg
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The weighing pan is large and easy to measure.

Part Number
KS-264RD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

SCALE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Body Maximum Measurement(g) 2000
Minimum Display(g) 1 Weighing Pan Shape Round Plate Battery Support Included
Computer Connectivity Function None (Connection Unavailable) Printer Connection Function None (Connection Unavailable) Dust-proof / Waterproof Function None
Color Red Major Diameter (W)(mm) 202 Major Diameter (D)(mm) 157
Major diameter (H)(mm) 45 JAN Code 018585 Mass(g) 433
Power Supply AAA Type Batteries x 2 pcs Features The Measuring Dish is large and easy to measure. Specifications Backlight screen, the weighing tray is removable for cleaning, touch sensor, flat button & LCD, tare subtraction, auto power off
Display Unit 1 g Increments