1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Large Display Digital Scale 2 kg (KS-262RD)

SCALE

Large Display Digital Scale 2 kg (KS-262RD)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A large, clearly visible and bright screen. Digital Scale with Silicone Cover

Part Number
KS-262RD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor JAN Code

฿ 999,999,999.00

SCALE 1 Piece(s) Quote Red018882

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Body Maximum Measurement(g) 2000
Minimum Display(g) 0.1 Weighing Pan Shape Square Plate Battery Support Included
Computer Connectivity Function None (Connection Unavailable) Printer Connection Function None (Connection Unavailable) Dust-proof / Waterproof Function None
Major Diameter (W)(mm) 180 Major Diameter (D)(mm) 110 Major diameter (H)(mm) 28
Mass(g) 306 Power Supply AAA Type Batteries x 3 pcs Features Easily visible illuminated large screen display. Digital scale with silicon cover
Specifications Regional Weight Adjustment Function, Large Screen 84 mm x 45 mm, Silicone Cover, Backlight Screen, Touch Sensor, Flat Button & LCD, Taring, Auto Power Off, Wall Hanger Hook Display Unit 1 to 200 g in 0.1 g Increments, 200 g to 1 kg in 0.5 g Increments, 1 kg to 2 kg in 1 g Increments