1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Scale "Jelly" 2 kg (Part Number)

SCALE

Digital Scale "Jelly" 2 kg
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,820.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-precision scale that can measure in increments of 0.1 g.
[Features]
· The weighing pan can be removed and washed.
· Trace mode switching and regional weight adjustment functions
· Touch Sensor, Flat Button and LCD, Large 54 mm x 26 mm Screen
· Tare
· Auto Power Off
· With wall hanging hook hole

· From 2 g to 2 kg: 1 g Increments (in standard mode)
· 2 to 200 g range: 0.1 g increments
· 200 to 500 g range: 0.5 g increments
· Range from Over 500 g to 2 kg: 1 g Increments
· In trace mode: 2 g or less is displayed as 0 g

Part Number
KS-243WT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,820.00

SCALE 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Body Maximum Measurement(g) 2000
Minimum Display(g) 0.1 Weighing Pan Shape Square Plate Battery Support Included
Computer Connectivity Function None (Connection Unavailable) Printer Connection Function None (Connection Unavailable) Dust-proof / Waterproof Function None
Color White Major Diameter (W)(mm) 120 Major Diameter (D)(mm) 180
Major diameter (H)(mm) 22 JAN Code 4536117008265 Mass(g) 285
Power Supply AAA Type Batteries x 2 pcs