1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MRM Machine Reamer G2 (MRM0635K)

ASS MILLING HOLDER_CHIP

MRM Machine Reamer G2 (MRM0635K)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Because the blade length is longer than the chucking reamer and the guidance is good, it is ideal for long-hole drilling, and due to a short biting length, reaming is possible in the vicinity of the blind holes, and surface roughness is excellent, allowing for high-precision processing

 
Part Number
MRM0635K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Number of Flutes
(Pieces)
Overall Length
(mm)
Diameter Tolerance
(mm)
Link

฿ 5,164.67

ASS MILLING HOLDER_CHIP 1 Piece(s) 31 Day(s) 6.35(1/4)304140+0.006~+0.012MT1

Loading...

  1. 1

Basic Information

Link Model Tapered Link Work Material General Steel / Heat-Treated Steel / Cast Iron / Copper / Resin / Alloy Steel Coating Presence None
Groove Shape Straight Base-Blade Availability None Chamfer Length R(mm) C0.5~2.5