1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HPD Hyper Burnishing Drill AH10

HPD Hyper Burnishing Drill AH10
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,641.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Recommended conditions twice the speed and feeding speed of the straight blade burnishing drill, maintains the same dimensional accuracy and surface roughness as the straight blade burnishing drill, dramatically reduces thrust and increases tool life
Supports screw pilot hole (cutting, rolling tap metric coarse type class 2) sizes

 
Part Number
HPD0280K
HPD0290K
HPD0300K
HPD0330K
HPD0366K
HPD0400K
HPD0420K
HPD0460K
HPD0500K
HPD0550K
HPD0600K
HPD0680K
HPD0700K
HPD0735K
HPD0800K
HPD0850K
HPD0900K
HPD0921K
HPD1000K
HPD1030K
HPD1100K
HPD1108K
HPD1200K
HPD1296K
HPD1300K
HPD1400K
HPD1496K
HPD1500K
HPD1550K
HPD1600K
HPD1750K
HPD1800K
HPD2000K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Model Link Diameter
(mm)
Neck Shape

฿ 3,437.83

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.82060End Mill Link4A

฿ 3,437.83

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.92060End Mill Link4A

฿ 2,641.80

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 32570End Mill Link4A

฿ 2,774.48

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 3.33075End Mill Link4A

฿ 2,774.48

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 3.663075End Mill Link4A

฿ 2,774.48

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 43075Straight Link4A

฿ 2,940.31

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 4.23580End Mill Link6A

฿ 3,006.64

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 4.63580End Mill Link6A

฿ 3,006.64

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 53580End Mill Link6A

฿ 3,205.65

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 5.54290End Mill Link6A

฿ 3,338.33

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 64290Straight Link6B

฿ 3,636.84

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 6.84595End Mill Link8A

฿ 3,636.84

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 74595End Mill Link8A

฿ 3,968.51

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 7.3550100End Mill Link8A

฿ 4,101.18

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 850100Straight Link8B

฿ 4,432.85

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 8.555105End Mill Link10A

฿ 4,631.86

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 955105End Mill Link10A

฿ 5,029.87

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 9.2160110End Mill Link10A

฿ 5,262.05

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 1060110Straight Link10B

฿ 5,759.57

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 10.365115End Mill Link12A

฿ 5,958.57

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 1165115End Mill Link12A

฿ 6,522.42

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 11.0870120End Mill Link12A

฿ 6,754.59

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 1270120Straight Link12B

฿ 9,408.01

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 12.9675130End Mill Link16A

฿ 9,408.01

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 1375130End Mill Link16A

฿ 10,734.71

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 1480135End Mill Link16A

฿ 11,464.41

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 14.9685145End Mill Link16A

฿ 11,464.41

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 1585145End Mill Link16A

฿ 13,388.13

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 15.590150End Mill Link16A

฿ 13,388.13

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 1690150Straight Link16B

฿ 23,338.42

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 17.5100160End Mill Link20A

฿ 23,338.42

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 18100160End Mill Link20A

฿ 29,308.60

ASS CARBIDE DRILL 1 Piece(s) 5 Day(s) 20110170End Mill Link20B

Loading...

  1. 1

Basic Information

Work Material Cast Iron / Aluminum / Copper Tool Material Type Carbide Coating Presence None
Coating Type Non-Coated Oil-Hole Presence None