1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TSL T-slot Cutter G2

TSL T-slot Cutter G2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,197.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brazed shape.
There are cutting edges on the outer circumference and sides, and they are used such as for grooving.
Material: carbide alloy, K grade

 
Part Number
TSL1503K
TSL1504K
TSL1505K
TSL1506K
TSL1507K
TSL1508K
TSL1510K
TSL1603K
TSL1604K
TSL1605K
TSL1606K
TSL1607K
TSL1608K
TSL1610K
TSL1803K
TSL1804K
TSL1805K
TSL1806K
TSL1807K
TSL1808K
TSL1810K
TSL2003K
TSL2004K
TSL2005K
TSL2006K
TSL2007K
TSL2008K
TSL2010K
TSL2203K
TSL2204K
TSL2205K
TSL2206K
TSL2207K
TSL2208K
TSL2210K
TSL2212K
TSL2503K
TSL2504K
TSL2505K
TSL2506K
TSL2507K
TSL2508K
TSL2510K
TSL2512K
TSL2803K
TSL2804K
TSL2805K
TSL2806K
TSL2807K
TSL2808K
TSL2810K
TSL2812K
TSL2814K
TSL2815K
TSL3003K
TSL3004K
TSL3005K
TSL3006K
TSL3007K
TSL3008K
TSL3012K
TSL4504K
TSL4505K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter
(mm)
Number of Flutes Flute Width
(mm)
Outer Diameter・Blade Length Tolerance
(mm)
Link Diameter
(mm)
Overall Length
(mm)
Neck Length
(mm)
Neck Diameter
(mm)

฿ 5,197.92

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 1563-0.050~-0.0601265227

฿ 5,264.44

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 1564-0.050~-0.0601265217

฿ 5,297.70

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 1565-0.050~-0.0601265207

฿ 5,330.96

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 1566-0.050~-0.0601265197

฿ 5,696.80

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 1567-0.050~-0.0601265187

฿ 5,763.32

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 1568-0.050~-0.0601265177

฿ 6,095.91

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 15610-0.050~-0.0601265157

฿ 5,197.92

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 1663-0.050~-0.0601265227.5

฿ 5,297.70

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 1664-0.050~-0.0601265217.5

฿ 5,297.70

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 1665-0.050~-0.0601265207.5

฿ 5,330.96

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 1666-0.050~-0.0601265197.5

฿ 5,730.06

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 1667-0.050~-0.0601265187.5

฿ 5,829.84

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 1668-0.050~-0.0601265177.5

฿ 6,195.68

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 16610-0.050~-0.0601265157.5

฿ 5,264.44

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 1863-0.050~-0.0601675277.5

฿ 5,364.22

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 1864-0.050~-0.0601675267.5

฿ 5,530.51

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 1865-0.050~-0.0601675257.5

฿ 5,663.54

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 1866-0.050~-0.0601675247.5

฿ 6,195.68

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 1867-0.050~-0.0601675237.5

฿ 6,561.53

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 1868-0.050~-0.0601675227.5

฿ 7,027.15

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 18610-0.050~-0.0601675207.5

฿ 5,497.25

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 2063-0.065~-0.1951675279.5

฿ 5,563.77

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 2064-0.065~-0.1951675269.5

฿ 5,663.54

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 2065-0.065~-0.1951675259.5

฿ 5,763.32

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 2066-0.065~-0.1951675349.5

฿ 5,996.13

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 2067-0.065~-0.1951675239.5

฿ 6,761.08

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 2068-0.065~-0.1951675229.5

฿ 7,193.44

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 20610-0.065~-0.1951675209.5

฿ 5,829.84

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 2263-0.065~-0.19520853411

฿ 5,929.61

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 2264-0.065~-0.19520853311

฿ 5,996.13

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 2265-0.065~-0.19520853211

฿ 6,095.91

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 2266-0.065~-0.19520853111

฿ 6,262.20

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 2267-0.065~-0.19520853011

฿ 6,694.56

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 2268-0.065~-0.19520852911

฿ 7,359.74

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 22610-0.065~-0.19520852711

฿ 7,825.36

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 22612-0.065~-0.19520852511

฿ 6,328.72

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 2563-0.065~-0.19520853411

฿ 6,328.72

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 2564-0.065~-0.19520853311

฿ 6,461.75

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 2565-0.065~-0.19520853211

฿ 6,461.75

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 2566-0.065~-0.19520853111

฿ 6,727.82

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 2567-0.065~-0.19520853011

฿ 6,960.63

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 2568-0.065~-0.19520852911

฿ 7,659.06

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 25610-0.065~-0.19520852711

฿ 8,124.68

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 25612-0.065~-0.19520852511

฿ 6,594.79

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 2863-0.065~-0.19520853411

฿ 6,628.05

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 2864-0.065~-0.19520853311

฿ 6,628.05

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 2865-0.065~-0.19520853211

฿ 6,761.08

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 2866-0.065~-0.19520853111

฿ 7,193.44

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 2867-0.065~-0.19520853011

฿ 7,193.44

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 2868-0.065~-0.19520852911

฿ 7,426.25

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 28610-0.065~-0.19520852711

฿ 7,925.13

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 28612-0.065~-0.19520852511

฿ 8,424.01

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 28614-0.065~-0.19520852311

฿ 8,557.05

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 28615-0.065~-0.19520852211

฿ 6,727.82

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 3063-0.065~-0.19520903913

฿ 6,727.82

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 3064-0.065~-0.19520903813

฿ 6,761.08

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 3065-0.065~-0.19520903713

฿ 6,860.86

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 3066-0.065~-0.19520903613

฿ 7,293.22

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 3067-0.065~-0.19520903513

฿ 7,293.22

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 3068-0.065~-0.19520903413

฿ 8,191.20

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 30612-0.065~-0.19520903013

฿ 9,920.65

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 4584-0.080~-0.240251105018

฿ 9,987.17

ASS MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 4585-0.080~-0.240251104918

Loading...

  1. 1

Basic Information

Material Carbide Alloy, K Type Material - Carbide (K Type) G2