(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Well suited for all work materials including heat-resistant alloys.
· Ultra-Fine Pitch Blade Shape
· Center cut
· With Corner Chamfer
Part Number |
---|
REC350M48045 |
REC350M48048 |
REC350M48051 |
REC350M48054 |
REC350M48060 |
REC350M48063 |
REC350M48066 |
REC350M48069 |
REC350M48072 |
REC350M48075 |
REC350M48078 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flute Diameter (D) (φ) | Flute Length (ℓ) (mm) | Number of Flutes (sheet) | Link Diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | NGT SOLID HSS END MILLS | 1 Piece(s) | Quote | 6 | 13 | 3 | 6 | 57 | ||
฿ 999,999,999.00 | NGT SOLID HSS END MILLS | 1 Piece(s) | Quote | 8 | 19 | 3 | 8 | 69 | ||
฿ 999,999,999.00 | NGT SOLID HSS END MILLS | 1 Piece(s) | Quote | 10 | 22 | 4 | 10 | 72 | ||
฿ 999,999,999.00 | NGT SOLID HSS END MILLS | 1 Piece(s) | Quote | 12 | 26 | 4 | 12 | 83 | ||
฿ 999,999,999.00 | NGT SOLID HSS END MILLS | 1 Piece(s) | Quote | 16 | 32 | 4 | 16 | 92 | ||
฿ 999,999,999.00 | NGT SOLID HSS END MILLS | 1 Piece(s) | Quote | 18 | 32 | 4 | 16 | 92 | ||
฿ 999,999,999.00 | NGT SOLID HSS END MILLS | 1 Piece(s) | Quote | 20 | 38 | 4 | 20 | 104 | ||
฿ 999,999,999.00 | NGT SOLID HSS END MILLS | 1 Piece(s) | Quote | 22 | 38 | 5 | 20 | 104 | ||
฿ 999,999,999.00 | NGT SOLID HSS END MILLS | 1 Piece(s) | Quote | 25 | 45 | 5 | 25 | 121 | ||
฿ 999,999,999.00 | NGT SOLID HSS END MILLS | 1 Piece(s) | Quote | 32 | 45 | 6 | 25 | 121 | ||
฿ 999,999,999.00 | NGT SOLID HSS END MILLS | 1 Piece(s) | Quote | 32 | 45 | 6 | 32 | 121 |
Loading...
Work Material | General Steel / Stainless Steel / Cast Iron / Titanium / Copper / Resin | Flute Shape Type | Roughing | Tool Material Type | Cobalt High-Speed Steel |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Coating | TiAlN | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Flute Diameter Tolerance(mm) | +0.075/0 | Tolerance of Shank Diameter(mm) | h6DIN | Corner C Tolerance(mm) | +/-0.13 |
Torsion | Right torsion | Helix Angle (θ) | 35 | Other Work Material | Steel / Copper Alloy / Inconel / Plastic / Tool Steel |
How can we improve?
How can we improve?