(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Center cut Niagara, Microshield Coating, AlTiN refined ultra-high end carbide materials are used.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Flute Length (ℓ) (mm) | Overall Length (L) (mm) | Link Diameter (d) (mm) | Flute Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 5 | 38 | 100 | 10 | 10 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 6 | 50 | 100 | 12 | 12 | ||
฿ 11,016.67 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | 16 Day(s) | 6 | 75 | 150 | 12 | 12 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 7 | 75 | 150 | 14 | 14 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 8 | 75 | 150 | 16 | 16 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 9 | 75 | 150 | 18 | 18 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 12.5 | 75 | 150 | 25 | 25 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 2.5 | 16 | 51 | 6 | 5 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 3 | 19 | 51 | 6 | 6 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 4 | 20 | 64 | 8 | 8 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 5 | 22 | 73 | 10 | 10 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 6 | 25 | 74 | 12 | 12 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 7 | 32 | 84 | 14 | 14 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 8 | 32 | 93 | 16 | 16 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 10 | 38 | 100 | 20 | 20 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 2 | 6 | 51 | 4 | 4 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 3 | 9 | 51 | 6 | 6 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 4 | 10 | 64 | 8 | 8 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 5 | 10 | 73 | 10 | 10 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 6 | 12 | 74 | 12 | 12 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 8 | 16 | 93 | 16 | 16 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 10 | 19 | 100 | 20 | 20 |
Loading...
Type | Bore | Work Material | Stainless Steel / Cast Iron / Titanium / Copper | Number of Flutes(sheet) | 4 |
---|---|---|---|---|---|
Coating | AlTiN | Processing Applications | Curved Surface / Side Surface / Carving / R-Groove | Handle Diameter Tolerance | h6 DIN |
Features | Center cut Niagara, Microshield Coating, AlTiN Sophisticated ultra-high end carbide materials are used. | Flute Diameter Tolerance | +0/-0.050 | Corner R Tolerance | +0/-0.025 |
Other Supported Work Material | Steel, Plastic, Inconel, Tool Steel (annealing) | Use | Multi-purpose; for general purpose grooving, pocket machining | Torsion | Right torsion |
Helix Angle (θ) | 30° |
How can we improve?
How can we improve?