1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3 mm Shank Micro Ball End Mill (Part Number)

3 mm Shank Micro Ball End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Center cut Niagara, Microshield Coating, AlTiN refined ultra-high end carbide materials are used.

Part Number
CB430M34468
CB430M34476
CB430M46456
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Flute Length (ℓ)
(mm)
Flute Diameter
(mm)

฿ 999,999,999.00

NGT SOLID CARBIDE END MILLS 1 Piece(s) Quote 0.41.60.8

฿ 999,999,999.00

NGT SOLID CARBIDE END MILLS 1 Piece(s) Quote 0.93.61.8

฿ 999,999,999.00

NGT SOLID CARBIDE END MILLS 1 Piece(s) Quote 0.754.51.5

Loading...

  1. 1

Basic Information

Type Bore Work Material General Steel / Stainless Steel / Cast Iron / Titanium / Copper Number of Flutes(sheet) 4
Coating AlTiN Overall Length (L)(mm) 39 Link Diameter (d)(mm) 3
Processing Applications Curved Surface / Side Surface / Carving / R-Groove Handle Diameter Tolerance h6 DIN Features Super luxurious and carbide materials are used. Niagara, MicroShield TM Coating, AlTiN Coating
Flute Diameter Tolerance +/-0.013 Corner R Tolerance +/- 0.007 Other Supported Work Material Iron and Steel, Plastic, Copper Alloy, Inconel
Use For all work materials used for precision machining Torsion Right torsion Helix Angle (θ) 30°