(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Uses an ultra-high grade carbide material. Niagara MicroShield AlTiN Coating
Part Number |
---|
CB230M34416 |
CB230M34418 |
CB230M34422 |
CB230M34428 |
CB230M34432 |
CB230M34434 |
CB230M46376 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Flute Length (ℓ) (mm) | Flute Diameter (mm) |
---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 0.15 | 0.6 | 0.3 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 0.2 | 0.8 | 0.4 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 0.3 | 1.2 | 0.6 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 0.6 | 2.4 | 1.2 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 0.9 | 3.6 | 1.8 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 1 | 4 | 2 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 1.25 | 9.5 | 2.5 |
Loading...
Type | Bore | Work Material | General Steel / Stainless Steel / Cast Iron / Titanium / Copper | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | AlTiN | Overall Length (L)(mm) | 39 | Link Diameter (d)(mm) | 3 |
Processing Applications | Curved Surface / Side Surface / Carving / R-Groove | Handle Diameter Tolerance | h6 DIN | Features | Super luxurious and carbide materials are used. Niagara, MicroShield TM Coating, AlTiN Coating |
Flute Diameter Tolerance | +/-0.013 | Corner R Tolerance | +/- 0.007 | Other Supported Work Material | Iron and Steel, Plastic, Copper Alloy, Inconel |
Use | For all work materials used for precision machining | Torsion | Right torsion | Helix Angle (θ) | 30° |
How can we improve?
How can we improve?