1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Solid Ball End Mill for High Hardness (MB215M76660)

NGT SOLID CARBIDE END MILLS

Carbide Solid Ball End Mill for High Hardness (MB215M76660)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

7° Draft Angle AlTiN Coating

Part Number
MB215M76660
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Flute Diameter
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Handle Diameter Tolerance Other Supported Work Material

฿ 999,999,999.00

NGT SOLID CARBIDE END MILLS 1 Piece(s) Quote 0.5High-Hardness Steel ~ HRC55[○]164610.91ISO h630-45HRc 45-52HRc

Loading...

  1. 1

Basic Information

Type Bore Number of Flutes(sheet) 2 Coating AlTiN
Processing Applications Curved Surface / Side Surface / Carving / R-Groove Features 7° Draft Angle AlTiN Coating Flute Diameter Tolerance +0/-0.025
Corner R Tolerance +0/-0.013 Use Can be used for external shape processing, rough work on complicated shapes, finishing, or for materials equivalent or below HRC52 or till HRC62 Torsion Right torsion
Helix Angle (θ) 15°