1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stubby Riser GP Ball End Mill, 4 Flutes, AlTiN Coating (STB430M57419)

NGT SOLID CARBIDE END MILLS

Stubby Riser GP Ball End Mill, 4 Flutes, AlTiN Coating (STB430M57419)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Variable helix / variable split / asymmetrical cutting blade.
· Ultrafine particle carbide, eccentric relief angle, center cut.
· Niagara, MicroShield Coating

Part Number
STB430M57419
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Flute Diameter
(mm)

฿ 999,999,999.00

NGT SOLID CARBIDE END MILLS 1 Piece(s) Quote 0.2535863

Loading...

  1. 1

Basic Information

Type Bore Work Material General Steel / Cast Iron / Copper Number of Flutes(sheet) 4
Coating AlTiN Processing Applications Curved Surface / Side Surface / Carving / R-Groove Handle Diameter Tolerance h6 DIN
Features A non-symmetrical cutting edge with variable helix and split. Center cut of ultrafine-particle cemented carbide (US Patent No.6.991.409) with eccentric clearance angle and a Niagara Microshield TM AlTiN & AlCrN Coating. Flute Diameter Tolerance +0/-0.050 Corner R Tolerance +0/-0.025
Other Supported Work Material Tool Steel and Alloy Steel Torsion Right torsion Helix Angle (θ) Variable lead angle