1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stabilizer HT Ball End Mill, 4 Flutes, AlCrN Coating

NGT SOLID CARBIDE END MILLS

Stabilizer HT Ball End Mill, 4 Flutes, AlCrN Coating
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Variable helix / variable split prevents chattering. Left and Right Asymmetrical Cutting Blades
· Ultrafine particle carbide, eccentric relief angle, center cut.

Part Number
STB440M68592
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

NGT SOLID CARBIDE END MILLS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

R Size(mm) 0.5 Type Bore Work Material Stainless Steel / Titanium
Flute Length (ℓ)(mm) 7 Number of Flutes(sheet) 4 Coating For General Steel (AlCrN etc.)
Overall Length (L)(mm) 64 Link Diameter (d)(mm) 8 Processing Applications Curved Surface / Side Surface / Carving / R-Groove
Flute Diameter(mm) 7 Handle Diameter Tolerance h6 DIN Features Variable helix and split stop chattering. A blade with corner radius, and left-right asymmetry. Center cut of ultrafine-particle cemented carbide (US Patent No.6.991.409) with eccentric clearance angle and a Niagara Microshield TM AlTiN & AlCrN Coating.
Flute Diameter Tolerance +0/-0.050 Corner R Tolerance +0/-0.025 Other Supported Work Material For heat-resistant alloy, nickel alloy and inconel
Use Work Material: Difficult-to-machine materials such as stainless steel, heat-resistant steel, nickel alloy (Hastelloy, Waspaloy), pure titanium, Inconel, and titanium alloy. Torsion Right torsion Helix Angle (θ) Variable lead angle