1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CVD Diamond Coated Carbide Solid End Mill (DIAB230M77267)

NGT SOLID CARBIDE END MILLS

CVD Diamond Coated Carbide Solid End Mill (DIAB230M77267)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Center cut
· Blade Diameter Tolerance: +/-0.025
· Shank diameter tolerance: ISO h6

Part Number
DIAB230M77267
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Flute Diameter
(mm)

฿ 999,999,999.00

NGT SOLID CARBIDE END MILLS 1 Piece(s) Quote 0.5424531

Loading...

  1. 1

Basic Information

Type Bore Work Material Copper / Graphite Coating Diamond Coat
Processing Applications Curved Surface / Side Surface / Carving / R-Groove Features Center cut Flute Diameter Tolerance +/-0.025
Tolerance of Shank Diameter ISO h6 Other Supported Work Material Carbon Fiber Complex Material, Reinforced Plastic, High Silicone Aluminum, Green Ceramic, Brazing Magnesium Torsion Right torsion
Helix Angle (θ) 30°