1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Solid End Mill 4-Flute (C430M34332)

NGT SOLID CARBIDE END MILLS

Carbide Solid End Mill 4-Flute (C430M34332)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Center cut. Niagara, MicroShield Coating, AlTiN. It uses sophisticated ultra-high class carbide material.

Part Number
C430M34332
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 999,999,999.00

NGT SOLID CARBIDE END MILLS 1 Piece(s) Quote 525675

Loading...

  1. 1

Basic Information

Work Material Stainless Steel / Cast Iron / Titanium / Copper Number of Flutes(sheet) 4 Type Square
Processing Applications Flat Surface / Side Surface / Inclined Cutting Torsion Angle (θ) Standard Helix (30 to 40°) Coating Type AlTiN
Flute Diameter Tolerance(mm) +0/-0.050 Features Center cut. Niagara, Microshield / Coating, AlTiN. Sophisticated ultra-high end carbide material is used. Handle Diameter Tolerance(mm) h6 DIN
Corner C Tolerance(mm) +0/-0.025 Other Supported Work Material Steel, Plastic, Inconel, Tool Steel (annealing) Use Multi-purpose; for general purpose grooving, pocket machining
Torsion Right torsion Helix Angle (θ) 30