(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Center cut. Niagara, MicroShield Coating, AlTiN. It uses sophisticated ultra-high class carbide material.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flute Diameter (D) (φ) | Flute Length (ℓ) (mm) | Link Diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 3.5 | 12 | 4 | 51 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 5 | 16 | 6 | 51 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 6 | 19 | 6 | 51 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 7 | 19 | 8 | 64 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 8 | 20 | 8 | 64 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 9 | 22 | 10 | 73 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 10 | 22 | 10 | 73 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 11 | 25 | 12 | 74 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 12 | 25 | 12 | 74 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 14 | 32 | 14 | 84 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 16 | 32 | 16 | 93 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 18 | 38 | 18 | 100 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 20 | 38 | 20 | 100 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 25 | 38 | 25 | 101 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 4 | 6 | 4 | 51 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 6 | 9 | 6 | 51 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 8 | 10 | 8 | 64 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 10 | 10 | 10 | 73 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 12 | 12 | 12 | 74 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 16 | 16 | 16 | 93 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 18 | 19 | 18 | 100 | ||
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 20 | 19 | 20 | 100 |
Loading...
Work Material | Stainless Steel / Cast Iron / Titanium / Copper / Resin | Number of Flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Torsion Angle (θ) | Standard Helix (30 to 40°) | Coating Type | AlTiN |
Flute Diameter Tolerance(mm) | +0/-0.050 | Features | Center cut. Niagara, Microshield / Coating, AlTiN. Sophisticated ultra-high end carbide material is used. | Handle Diameter Tolerance(mm) | h6 DIN |
Corner C Tolerance(mm) | +0/-0.025 | Other Supported Work Material | Steel, Inconel, Plastic, Tool Steel (annealing) | Use | Multi-purpose / General purpose |
Torsion | Right torsion | Helix Angle (θ) | 30 |
How can we improve?
How can we improve?