1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3 mm Shank Micro Square End Mill (C230M34410)

NGT SOLID CARBIDE END MILLS

3 mm Shank Micro Square End Mill (C230M34410)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uses an ultra-high grade carbide material. Niagara, MicroShield, AlTiN Coating

Part Number
C230M34410
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Processing Applications

฿ 999,999,999.00

NGT SOLID CARBIDE END MILLS 1 Piece(s) Quote 1.83.62Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting

Loading...

  1. 1

Basic Information

Work Material General Steel / Stainless Steel / Cast Iron / Titanium / Copper / Resin Type Square Link Diameter (d)(mm) 3
Overall Length (L)(mm) 39 Torsion Angle (θ) Standard Helix (30 to 40°) Coating Type AlTiN
Flute Diameter Tolerance(mm) +/- 0.013 Features Super luxurious and carbide materials are used. Niagara, MicroShield TM, AlTiN Coating Handle Diameter Tolerance(mm) h6 DIN
Corner C Tolerance(mm) +/- 0.007 Other Supported Work Material Iron and Steel, Inconel Use For all work materials used for precision machining
Torsion Right torsion Helix Angle (θ) 30