1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Solid End Mill for High Hardness

Carbide Solid End Mill for High Hardness
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Premium carbide solid type with ultra-fine particles. There are two types: with radius or without radius.

Part Number
MZ645M76645
MZ645M76647
MZ645M76649
MZ645M76651
MZ645M76653
MZ645M76655
MZ645M76657
MZ645M76659
MZ645M76716
MZ645M76717
MZ645M76718
MZ645M76719
MZ645M76720
MZ645M76721
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Corner R Handle Diameter Tolerance
(mm)

฿ 999,999,999.00

NGT SOLID CARBIDE END MILLS 1 Piece(s) Quote 396600.5-0.0025/-0.0076

฿ 999,999,999.00

NGT SOLID CARBIDE END MILLS 1 Piece(s) Quote 4126600.5-0.0025/-0.0076

฿ 999,999,999.00

NGT SOLID CARBIDE END MILLS 1 Piece(s) Quote 5156600.5-0.0025/-0.0076

฿ 999,999,999.00

NGT SOLID CARBIDE END MILLS 1 Piece(s) Quote 6156600.5-0.0025/-0.0076

฿ 999,999,999.00

NGT SOLID CARBIDE END MILLS 1 Piece(s) Quote 8208800.5-0.0025/-0.0076

฿ 999,999,999.00

NGT SOLID CARBIDE END MILLS 1 Piece(s) Quote 102510800.80-0.0025/-0.0076

฿ 999,999,999.00

NGT SOLID CARBIDE END MILLS 1 Piece(s) Quote 1230121000.80-0.0025/-0.0089

฿ 999,999,999.00

NGT SOLID CARBIDE END MILLS 1 Piece(s) Quote 1640161050.80-0.0025/-0.0089

฿ 999,999,999.00

NGT SOLID CARBIDE END MILLS 1 Piece(s) Quote 336600.5-0.0025/-0.0076

฿ 999,999,999.00

NGT SOLID CARBIDE END MILLS 1 Piece(s) Quote 556600.5-0.0025/-0.0076

฿ 999,999,999.00

NGT SOLID CARBIDE END MILLS 1 Piece(s) Quote 666600.5-0.0025/-0.0076

฿ 999,999,999.00

NGT SOLID CARBIDE END MILLS 1 Piece(s) Quote 888800.5-0.0025/-0.0076

฿ 999,999,999.00

NGT SOLID CARBIDE END MILLS 1 Piece(s) Quote 101010800.5-0.0025/-0.0076

฿ 999,999,999.00

NGT SOLID CARBIDE END MILLS 1 Piece(s) Quote 1212121000.80-0.0025/-0.0089

Loading...

  1. 1

Basic Information

Work Material High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 Number of Flutes(sheet) 6 Type Highly-Helical
Processing Applications Flat Surface / Side Surface / Inclined Cutting Torsion Angle (θ) Powerful Helix (45° to 60°) Coating Type AlTiN
Flute Diameter Tolerance(mm) +0/-0.025 Features Premium carbide solid type with ultra-fine particles. There are two types: with radius or without radius. Other Supported Work Material 30-45HRC,45-52HRC,52-62HRC
Use Highly effective in high speed machining (HSM) for profiling Torsion Right torsion Helix Angle (θ) 45