1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Solid Square End Mill 3-Flute (A345M47823)

NGT SOLID CARBIDE END MILLS

Carbide Solid Square End Mill 3-Flute (A345M47823)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can cut more quietly and smoothly. Can be used for both roughing and finishing machining. The unique groove shape makes chip shape and discharge smoother.

Part Number
A345M47823
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Coating Link Diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 999,999,999.00

NGT SOLID CARBIDE END MILLS 1 Piece(s) Quote 810Non-Coated859

Loading...

  1. 1

Basic Information

Work Material Aluminum Number of Flutes(sheet) 3 Type Square
Processing Applications Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting Torsion Angle (θ) Powerful Helix (45° to 60°) Flute Diameter Tolerance(mm) +0/-0.050
Features Capable of quieter and smoother cutting. Can be used for both roughing and finishing. The unique groove shape makes the chip shape and discharge smoother. Center cut type. It has a cylindrical second angle to prevent chattering. Handle Diameter Tolerance(mm) h6 DIN Flute Length Tolerance +2.0
Total Length Tolerance +/- 2.0 Torsion Right torsion Helix Angle (θ) 45