(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Advanced groove shape. Outstanding cross cutting strength. Ultrafine particle carbide. With corner chamfer. Center cut.
Part Number |
---|
SR420M47917 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flute Diameter (D) (φ) | Flute Length (ℓ) (mm) | Number of Flutes (sheet) | Link Diameter (d) (mm) | Overall Length (L) (mm) | Corner Chamfer |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 25 | 38 | 5 | 25 | 115 | 1.00 |
Loading...
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron | Type | Roughing | Processing Applications | Flat Surface / Side Surface / Inclined Cutting |
---|---|---|---|---|---|
Torsion Angle (θ) | Weak Helix (15 to 25°) | Coating Type | AlTiN | Flute Diameter Tolerance(mm) | +0/-0.075 |
Features | Advanced groove shape. Superior cross cut cutting strength. Micro particle shavings, ultra-hardened. With corner chamfer. Center cut. | Handle Diameter Tolerance(mm) | h6 DIN | Corner C Tolerance(mm) | +/- 0.13 |
Torsion | Right torsion | Helix Angle (θ) | 20 |
How can we improve?
How can we improve?