(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Variable helix / variable split prevents chattering.
Part Number |
---|
STS540M68700 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flute Diameter (D) (φ) | Flute Length (ℓ) (mm) | Link Diameter (d) (mm) | Overall Length (L) (mm) | Coating Type | Corner R |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | NGT SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 8 | 16 | 8 | 64 | AlTiN | 0.5 |
Loading...
Work Material | Stainless Steel / Titanium | Number of Flutes(sheet) | 5 | Type | Square |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Inclined Cutting | Torsion Angle (θ) | Uneven Lead | Flute Diameter Tolerance(mm) | +0/-0.050 |
Features | Variable helix and splitstop chattering. A blade with corner radius, without radius, and left-right asymmetry. Center cut of ultrafine-particle cemented carbide (US Patent No.6.991.409) with eccentric clearance angle and a Niagara Microshield AlTiN & AlCrN Coating. | Handle Diameter Tolerance(mm) | h6 DIN | Other Supported Work Material | Nickel Alloy, Inconel |
Flute Length Tolerance | +2.0 | Total Length Tolerance | +/-2.0 | Torsion | Right torsion |
How can we improve?
How can we improve?