(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Variable helix / variable split / asymmetrical cutting blade. (US Patent No. 6.991.409)
· Ultrafine particle carbide, eccentric relief angle, center cut.
Flute Diameter (D)(φ) | 4 | Work Material | General Steel / Heat-Treated Steel / Cast Iron / Copper | Flute Length (ℓ)(mm) | 4 |
---|---|---|---|---|---|
Number of Flutes(sheet) | 4 | Type | Square | Coating | For General Steel (AlCrN etc.) |
Link Diameter (d)(mm) | 6 | Overall Length (L)(mm) | 58 | Processing Applications | Flat Surface / Side Surface / Inclined Cutting |
Torsion Angle (θ) | Uneven Lead | Corner R | 0.25 | Flute Diameter Tolerance(mm) | +0/-0.050 |
Features | A non-symmetrical cutting edge with variable helix and split. Center cut of ultrafine-particle cemented carbide (US Patent No.6.991.409) with eccentric clearance angle and a Niagara Microshield TM AlTiN & AlCrN Coating. | Handle Diameter Tolerance(mm) | h6 DIN | Other Supported Work Material | Iron and Steel |
Torsion | Right torsion |
How can we improve?
How can we improve?