1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CVD Diamond Coating, Carbide Solid, Square End Mill

NGT SOLID CARBIDE END MILLS

CVD Diamond Coating, Carbide Solid, Square End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Center Cut, Blade Diameter Tolerance: +/-0.025 mm, Shank Diameter Tolerance: ISO h6

Part Number
DIA430M77282
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

NGT SOLID CARBIDE END MILLS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Flute Diameter (D)(φ) 12 Work Material Copper / Graphite Flute Length (ℓ)(mm) 30
Number of Flutes(sheet) 4 Type Square Coating Diamond Coat
Link Diameter (d)(mm) 12 Overall Length (L)(mm) 76 Processing Applications Flat Surface / Side Surface / Inclined Cutting
Torsion Angle (θ) Standard Helix (30 to 40°) Flute Diameter Tolerance(mm) +/-0.025 Features Center cut
Tolerance of Shank Diameter(mm) ISO h6 Other Supported Work Material Carbon Fiber Complex Material, Reinforced Plastic, High Silicone Aluminum, Green Ceramic, Brazing Magnesium Torsion Right torsion
Helix Angle (θ) 30