1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SCT S Cut End Mill MX30

SCT S Cut End Mill MX30
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,202.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

JIS usage classification symbol. Uses a tip material equivalent to M30 for roughing. Improves rough machining performance for nonferrous metals, cast iron, steel, etc.

Part Number
SCT420040M
SCT425050M
SCT430050M
SCT435070M
SCT440080M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Neck Shape

฿ 18,202.05

ASS SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 204020130B

฿ 21,428.14

ASS SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 255025140B

฿ 25,186.37

ASS SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 305032150A

฿ 37,092.96

ASS SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 357032170C

฿ 42,347.83

ASS SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 408042180A

Loading...

  1. 1

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Number of Flutes(sheet) 4 Type Roughing
Coating Non-Coated Processing Applications Side Surface / Groove Flute Shape Land / With Chipping Prevention C Surface
Torsion Angle (θ) Weak Helix (15 to 25°) Flute Diameter Tolerance(mm) +0.1~0