1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SLE2 Long Shank Slotting End Mill G2

SLE2 Long Shank Slotting End Mill G2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,399.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

φ3 to φ7 are tip brazing types. Uses a long shank to increase the versatility of the protruding length.

Part Number
SLE203100LK
SLE204100LK
SLE205100LK
SLE208100LK
SLE210120LK
SLE212120LK
SLE214150LK
SLE215150LK
SLE216150LK
SLE218150LK
SLE220180LK
SLE222180LK
SLE223180LK
SLE224180LK
SLE225200LK
SLE226200LK
SLE228200LK
SLE230220LK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Neck Shape

฿ 4,399.72

ASS SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 381010015A

฿ 4,532.75

ASS SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 481010015A

฿ 4,665.79

ASS SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 581210015A

฿ 4,466.23

ASS SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 881010016A

฿ 4,532.75

ASS SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 10101212020A

฿ 4,566.01

ASS SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 12101212020B

฿ 4,599.27

ASS SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 14121615025A

฿ 4,931.85

ASS SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 15121615025A

฿ 4,965.11

ASS SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 16121615025B

฿ 5,264.44

ASS SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 18141615028C

฿ 5,730.06

ASS SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 20152018029B

฿ 6,129.17

ASS SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 22172518037A

฿ 7,126.93

ASS SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 23172518037A

฿ 7,126.93

ASS SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 24192518039A

฿ 7,160.18

ASS SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 25192520039B

฿ 8,157.94

ASS SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 26192520039C

฿ 8,457.27

ASS SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 28212520041C

฿ 8,656.82

ASS SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 30213222041A

Loading...

  1. 1

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Number of Flutes(sheet) 2 Type Square
Coating Non-Coated Processing Applications Flat Surface / Countersunk Torsion Angle (θ) Without Torsion
Blade Shape Straight edge Flute Diameter Tolerance(mm) 0~-0.05