1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, Non Gas / MIG/MAG Dual Purpose 200 V Exclusive Semi-Automatic Welding Machine Arcury 160

SDH WELDING MACHINE

Electric Welding Machine, Non Gas / MIG/MAG Dual Purpose 200 V Exclusive Semi-Automatic Welding Machine Arcury 160
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 57,714.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Four Step Current Switching Switch Wire Speed Adjustment Dial: Possible to configure the optimal welding conditions for different board thicknesses and materials.
· Built-In Overutilization Prevention Function: There are no concerns about the internal transformer burning out through overuse.
· With Casters: Includes casters for easier movement.
· Can weld plates between 0.8 mm and 7.0 mm thick: Non-gas semi-automatic welding is possible at thicknesses from 0.8 mm to 7.0 mm with a 200 V power supply.
· Minimum weldable plate thickness for MAG welding is 0.7 mm.

 
Part Number
SAY-160 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 57,714.00

฿ 53,096.88

SDH WELDING MACHINE 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Automatic Welder Voltage(V) Single-phase 200 Rated Input(kVA) 5.6
Frequency 50/60Hz combination Usage Rate(%) 9 Rated Output Current(A) 30~145
Rated Input Current(A) 28 Size 350W×640L×470H Mass(g) 25000
Wire Loading Available Size Reel Diameter 101φ X 45T 200φ X 58T Wire Feed Capacity Wire Mass Up To 5.0 kg Standard set contents (1) Earth Clip (1.2 m Cord with Main Body), (2) Flashlight (1.8 m Cord with Main Body), (3) Power Cord (1.7 m with Main Body), (4) Chipping Hammer & Wire Brush, (5) Dual Location Hose Band, (6) Face Shield with Filter & Cover Plate, (7) Roller 1.2 Φ

Please check the type/dimensions/specifications of the part SAY-160 in the Electric Welding Machine, Non Gas / MIG/MAG Dual Purpose 200 V Exclusive Semi-Automatic Welding Machine Arcury 160 series.