1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, Non Gas 100 V / 200 V Combined Semi-automatic Welding Machine Arcury 150

SDH WELDING MACHINE

Electric Welding Machine, Non Gas 100 V / 200 V Combined Semi-automatic Welding Machine Arcury 150
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 79,095.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tough single unit can handle on-site needs. It supports various welding applications with abundant options and functions

[Features]
· Tough single unit can handle on-site needs. Dual-use 100 V/200 V device suitable for either field sites or plants, or other locations: Input switch positioned inside the side panel enables selection of input voltage.
· Non-gas wire that does not require wind protection: Appropriate for outdoor welding as it is resistant to wind because it does not require shielding gas, giving it even better mechanical properties.
· Weldable thickness: Thin steel 0.8 to 0.6 mm, stainless steel 0.8 to 4.0 mm

Part Number
SAY-150N SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 79,095.00

฿ 59,542.72

SDH WELDING MACHINE 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Automatic Welder Frequency 50/60Hz combination Usage Rate(%) 15
Mass(g) 23000 Rated Primary Voltage Single Phase 100 V /200 V (Switch Interchanging) Rated Secondary Current DC140A
Rated Primary Current 22A/100V、22A/200V Primary Input Rating(kVA) 4.4 Wire Size Non-Gas Wire 0.8φ, 0.9φ
Insulation Class H type Size(mm) 270W×400L×370H Secondary Current Operating Rate 100%: 35-45 A / 45%: 80 A / 24%: 110 A / 15%: 140 A
Standard set contents Grounding Clip (Cord 2.0 m including body), Torch (Cord 2.0 m including body), Fine Nozzle / with Tip, Power Cord (2.0 m including body) 2P / 100 V Adapter, Hand Held Light Blocker (Filter & cover plate included), Chipping Hammer & Wire Brush

Please check the type/dimensions/specifications of the part SAY-150N in the Electric Welding Machine, Non Gas 100 V / 200 V Combined Semi-automatic Welding Machine Arcury 150 series.