1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Star Wire, F-1, for Non-Gas Wire Soft Steel 0.8φ X 0.8 kg

SDH FOR MILD STEEL

Star Wire, F-1, for Non-Gas Wire Soft Steel 0.8φ X 0.8 kg
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,113.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dedicated flux-cored non-gas welding wire for Arcury 120 (SAY-120), Arcury 160 (SAY-160) made by Star Electric Manufacturing (SUZUKID).

Part Number
PF-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,113.19

SDH FOR MILD STEEL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Welding Wire Wire Diameter(mm) 0.8 Mass(kg) 0.8
Compatible models Arcury 120/160

Please check the type/dimensions/specifications of the part PF-01 in the Star Wire, F-1, for Non-Gas Wire Soft Steel 0.8φ X 0.8 kg series.