1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Star Wire, F-3, for Solid Wire Soft Steel 0.6φ X 0.8 kg

SDH SOLID WIRES

Star Wire, F-3, for Solid Wire Soft Steel 0.6φ X 0.8 kg
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,956.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Used for welding mild steel.
Compared to cell shield gas welding, there is less spatter and the finish is beautiful.

Part Number
PF-21
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,956.00

SDH SOLID WIRES 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Product Type Welding Wire Wire Diameter(mm) 0.6 Mass(kg) 0.8
Compatible models Arcury 120/160