(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used for welding SUS309S and heat-resistant cast steel. Also for bonding 18Cr-8Ni stainless steel and mild steel
Product Type | Welding Rod | Pole diameter(mm) | 1.6 | Pole length(mm) | 1000 |
---|---|---|---|---|---|
Internal capacity | 1 Box (5 kg) | An example of a chemical component C(%) | 0.05 | Si(%) | 0.44 |
Mn(%) | 1.60 | P(%) | 0.024 | S(%) | 0.001 |
Ni(%) | 13.59 | Cr(%) | 23.09 | Tensile Strength(N/mm 2 ) | 603 |
Stretch(%) | 41.2 | 0.2% Proof Stress(N/mm 2 ) | 436 | Small Packing Mass(kg) | 5 |
JIS standards | Z3321Y309 | AWS Standards | A5.9ER309 | Use | For 22 Cr-12 Ni steel, dissimilar material welding |
Please check the type/dimensions/specifications of the part NS-309R-1.6-5 in the TIG Welding Rod for Stainless Steel NS-309R series.
How can we improve?
How can we improve?