1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel TIG Welded Pole

NYK WELDING ROD

Stainless Steel TIG Welded Pole
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,017.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
Welding rod that integrates with the base material of the welding part when welding SUS316.

Part Number
NS-316R-1.6-5 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,017.00

฿ 11,213.60

NYK WELDING ROD 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Product Type Welding Rod Pole diameter(mm) 1.6 Pole length(mm) 1000
Internal capacity 1 Box (5 kg) An example of a chemical component C(%) 0.04 Si(%) 0.48
Mn(%) 1.53 P(%) 0.025 S(%) 0.001
Ni(%) 12.04 Cr(%) 19.00 Mo(%) 2.12
Tensile Strength(N/mm 2 ) 570 Stretch(%) 40.5 0.2% Proof Stress(N/mm 2 ) 400
Small Packing Mass(kg) 5 JIS standards Z3321Y316 AWS Standards A5.9ER316
Use For 18 Cr-12 Ni-2.5 Mo Stainless Steel

Please check the type/dimensions/specifications of the part NS-316R-1.6-5 in the Stainless Steel TIG Welded Pole series.