1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, Red Torch For CO₂ Welding (YT-35CS4)

PYS RED TORCH

Electric Welding Machine, Red Torch For CO₂ Welding (YT-35CS4)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A Panasonic CO2/MAG welding torch with enhanced welding performance, operability, and safety.
[Features]
·Separatable connection type

Part Number
YT-35CS4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWelding Rod / Wire Diameter
(mm)
Cable Length
(m)
Rated Current
(A)
Mass
(g)
Usage rate
(%)
Applicable Wire Diameter (mm)
(() Require Optional Components)

฿ 11,875.19

PYS RED TORCH 1 Piece(s) 6 Day(s) 1.23350280045 (CO2 welding), 35 (MAG welding)(0.9)/(1.0)/1.2/(1.4)

Loading...

  1. 1

Basic Information

Product Model Welding Torch Details Model Isolated Connection Type

Please check the type/dimensions/specifications of the part YT-35CS4 in the Electric Welding Machine, Red Torch For CO₂ Welding series.

Products with similar specification

Part Number
YT-20CS4
YT-35CSL4
YT-35CSM4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWelding Rod / Wire Diameter
(mm)
Cable Length
(m)
Rated Current
(A)
Mass
(g)
Usage rate
(%)
Applicable Wire Diameter (mm)
(() Require Optional Components)

฿ 20,754.00

1 Piece(s) 16 Day(s) 0.93200190050 (CO2 welding), 25 (MAG welding)0.9/(1.0)/(1.2)

฿ 17,198.62

1 Piece(s) 31 Day(s) 1.26350450045 (CO2 welding), 35 (MAG welding)1.2/(1.4)

฿ 14,288.09

1 Piece(s) 27 Day(s) 1.24.5350360045 (CO2 welding), 35 (MAG welding)(0.9)/(1.0)/1.2/(1.4)