1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, Torch Body (TCU35056)

PYS TORCH BODY

Electric Welding Machine, Torch Body (TCU35056)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Torch body for CO2/MAG.
Product type: welding torch

 
Part Number
TCU35056
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStraight Section Dimensions Main Applicable Torches
(□ Support 4-inch and 3-inch Torches / ■ Support 4-inch and 1-inch)

฿ 3,153.51

PYS TORCH BODY 1 Piece(s) 3 Day(s) -106/55°/R80mmYT-35CE(M)□ YT-35DE(M)□ YT-35EE(M)■

Loading...

  1. 1

Basic Information

Product Model Welding Torch Current 350A

Please check the type/dimensions/specifications of the part TCU35056 in the Electric Welding Machine, Torch Body series.

Products with similar specification

Part Number
TCU35022
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStraight Section Dimensions Main Applicable Torches
(□ Support 4-inch and 3-inch Torches / ■ Support 4-inch and 1-inch)

฿ 3,153.51

1 Piece(s) 5 Day(s) 10121/55°/R80mmYT-35CS(M.L)□ YT-35-CH(M.L)4 YT-35DS(M.L)□ YT-35ES(M)■