1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shield Cup (Nozzle)【5 Pieces Per Package】

PYS NOZZLES

Shield Cup (Nozzle)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,887.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Shield Cup (Nozzle) Manufactured by Panasonic Welding System

Part Number
TGN01217
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 6,887.00

PYS NOZZLES 1 Pack(s)

5 Pieces Per Package

20 Day(s)

Loading...

  1. 1

Basic Information

Product Model Welding Torch Parts A Minor Diameter(mm) 12φ B Major Diameter(mm) 25.4φ
L Length(mm) 25 Main Applicable Torches(□ Support 4-inch and 3-inch Torches / ■ Support 4-inch and 1-inch) YT-01PD(E)2 YT-03PD(E)2

Please check the type/dimensions/specifications of the part TGN01217 in the Shield Cup (Nozzle) series.