1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, Collet Body【2 Pieces Per Package】 (Part Number)

Electric Welding Machine, Collet Body
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,386.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Collet body for 150 A, 200 A
[Applications]
Welding parts

 
Part Number
TEB00093
TEB00095
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSWelding Rod / Wire Diameter
(mm)
Current 8-Inch Torch
(□ Support 1-inch and 2-inch Torches)
Electrode Rod Size Engraved

฿ 1,386.57

COLLET BODY 1 Pack(s)

2 Pieces Per Package

Same day 102.4For 150AYT-158T YT-158TF YT-158TP YT-158TK12.42.4

฿ 1,511.23

PYS COLLET BODY 2 Pack(s)

2 Pieces Per Package

6 Day(s) -3.2For 200AYT-208T(TF) YT-208TPW3.23.2

Loading...

  1. 1

Basic Information

Product Model Welding Torch Parts L Length(mm) 47 Main Applicable Torch Red TIG Torch(□ Support 1-inch and 2-inch Torches) YT-15TS□ YT-15TS□TAB(C) YT-15TS□TAD YT-15TSF□ YT-15TP□ YT-20TS□ YT-20TS□TAD YT-20TS□TAG(H) YT-20TSF□ YT-30TS2 YT-30TSW□ YT-30TSW□TAG(H) YT-30TPW□