1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arc Spot Nozzle

PYS NOZZLES

Arc Spot Nozzle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,217.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ For CO2/MAG
·Current: for 180 A, 200 A
·Inner diameter: 16 mm
・ Outer diameter: 19 mm
・ Overall length: 83 mm

 
Part Number
TGN01615
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,217.00

PYS NOZZLES 5 Piece(s) 72 Day(s)

Loading...

  1. 1

Basic Information

Product Model Welding Torch Parts Details Model Small Bore Type / Cutting Process Current For 350 A
A Minor Diameter(mm) 16 B Major Diameter(mm) 21 L Length(mm) 81
Main Applicable Torches(□ Support 4-inch and 3-inch Torches / ■ Support 4-inch and 1-inch) YT-201CC,YT-351CC,YT-35CE(M)□,YT-35CS(ML)□,YT-35CF(ML)□,YT-35CSG□,YT-35CH(ML)4,YT-35DE(M)□,YT-35DS(ML)□,YT-35DF(ML)□,YT-35DSG3,YT-35EE(M)■,YT-35ES(M)■,YT-35ESG■,YT-50DE(ML)□,YT-50CE(ML)□ Use For CO2/MAG

Please check the type/dimensions/specifications of the part TGN01615 in the Arc Spot Nozzle series.