1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TIG Welding Rod For Stainless Steel, WEL TIG 316L

NWR WELDING ROD 5KG

TIG Welding Rod For Stainless Steel, WEL TIG 316L
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,550.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

WEL TIG 316L is the same austenitic stainless steel TIG welding rod as WEL TIG 316; however, as it contains low carbon amount, it has excellent intergranular corrosion and is suitable for places requiring severe corrosion resistance, such as flue gas desulfurization equipment, fertilizer plants, and food chemical equipment.

Part Number
WEL-TIG-316L-1.6-5 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,550.00

฿ 12,440.00

NWR WELDING ROD 5KG 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Product Type Welding Rod Pole diameter(mm) 1.6 Pole length(mm) 1000
Internal capacity 1 Box (5 kg) Features WEL TIG 316L is a bar using welded stainless steel austenite that is the same as WEL TIG 316, but as the carbon content is low, it has superior intergranular corrosion characteristics, and is suitable for locations requiring resistance for rough corrosion, such as with smoke equipment, fertilizer plants, or chemistry equipment. Use SUS 316L
Relevant Standards (JIS) Z 3321 YS316L Relevant standards (AWS) A5.9 ER316L End Surface Identification Color Green
Side Surface Identification Color Mechanical Property (Tensile Strength)(Mpa) 586 Mechanical Property (Extension)(%) 45
Mechanical Property (0.2% Proof Stress)(Mpa) 464 Mass(g) 5000

Please check the type/dimensions/specifications of the part WEL-TIG-316L-1.6-5 in the TIG Welding Rod For Stainless Steel, WEL TIG 316L series.