(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Aggregation of chamfering tools is enabled with the C-Cutter, suitable for a wide range of applications.
· A dedicated design for chamfering, this insert has a large rake angle and provides beautiful chamfering.
· The wide machining range can reduce the number of tools inside the magazine to greatly improve the ATC loss time.
Part Number |
---|
ST32-C3060C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip angle (θ) | φd | Minimum Pilot Hole Diameter φD1 | Maximum Chamfering Width φD2 | O.D. φD3 | L (mm) | L1 (mm) | Number of flutes | Tip type or model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,264.11 | DSW1 CK BORING ACCESSORIES | 1 Piece(s) | 9 Day(s) | 45 | 32 | 30 | 60 | 65 | 45 | 80 | 3 | CW1909A |
Loading...
Application | Chamfering/Horizontal | Peripheral Blade Y/N | NA | Features | The wide range C-Cutter consolidates chamfering tools. The insert designed exclusively for chamfering has a large rake angle, which allows for beautiful chamfering. The wide machining range can reduce the number of tools inside the magazine to greatly improve the loss time of ATC. |
---|
Please check the type/dimensions/specifications of the part ST32-C3060C in the C-Cutter, Straight Shank series.
Part Number |
---|
ST25-C1434C-60 |
ST32-C1652C-30 |
ST32-C3050C-60 |
ST32-C4565C-60 |
ST42-C50100C |
ST42-C5085C-30 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Tip angle (θ) | φd | Minimum Pilot Hole Diameter φD1 | Maximum Chamfering Width φD2 | O.D. φD3 | L (mm) | L1 (mm) | Number of flutes | Tip type or model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,207.49 | 1 Piece(s) | 3 Day(s) | 60 | 25 | 14 | 34 | 39 | 37 | 70 | 2 | CW1909A | ||
฿ 12,259.98 | 1 Piece(s) | 7 Day(s) | 30 | 32 | 16 | 52 | 68 | 48 | 80 | 2 | CW1909A | ||
฿ 12,259.98 | 1 Piece(s) | 7 Day(s) | 60 | 32 | 30 | 50 | 54 | 45 | 80 | 3 | CW1909A | ||
฿ 14,412.86 | 1 Piece(s) | 7 Day(s) | 60 | 32 | 45 | 65 | 69 | 50 | 80 | 3 | CW1909A | ||
฿ 19,700.59 | 1 Piece(s) | 7 Day(s) | 45 | 42 | 50 | 100 | 106 | 70 | 80 | 3 | CW3115A | ||
฿ 20,449.38 | 1 Piece(s) | 7 Day(s) | 30 | 42 | 50 | 85 | 96 | 52 | 80 | 3 | CW1909A |
How can we improve?
How can we improve?