(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Aggregation of chamfering tools is enabled with the C-Cutter, suitable for a wide range of applications.
· A dedicated design for chamfering, this insert has a large rake angle and provides beautiful chamfering.
· The wide machining range can reduce the number of tools inside the magazine to greatly improve the ATC loss time.
Part Number |
---|
ST20-C0525C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip angle (θ) | φd | Minimum Pilot Hole Diameter φD1 | Maximum Chamfering Width φD2 | O.D. φD3 | L (mm) | L1 (mm) | Number of flutes | Tip type or model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,346.31 | DSW1 CK BORING ACCESSORIES | 1 Piece(s) | 3 Day(s) | 45 | 20 | 5 | 25 | 33 | 25 | 60 | 1 | CW1206A |
Loading...
Application | Chamfering/Horizontal | Peripheral Blade Y/N | NA | Features | The wide range C-Cutter consolidates chamfering tools. The insert designed exclusively for chamfering has a large rake angle, which allows for beautiful chamfering. The wide machining range can reduce the number of tools inside the magazine to greatly improve the loss time of ATC. |
---|
Please check the type/dimensions/specifications of the part ST20-C0525C in the C-Cutter, Straight Shank series.
Part Number |
---|
ST20-C5/85A-40 |
ST25-C1040C |
ST25-C1434C-60 |
ST32-C1652C-30 |
ST32-C3050C-60 |
ST32-C3060C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Tip angle (θ) | φd | Minimum Pilot Hole Diameter φD1 | Maximum Chamfering Width φD2 | O.D. φD3 | L (mm) | L1 (mm) | Number of flutes | Tip type or model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,454.00 | 1 Piece(s) | 7 Day(s) | 5~85 | 20 | 5.5~38.8 | 33.5~40.3 | 49 | 40 | 70 | - | CW1206A | ||
฿ 7,753.81 | 1 Piece(s) | 3 Day(s) | 45 | 25 | 10 | 40 | 45 | 35 | 70 | 2 | CW1909A | ||
฿ 8,207.49 | 1 Piece(s) | 3 Day(s) | 60 | 25 | 14 | 34 | 39 | 37 | 70 | 2 | CW1909A | ||
฿ 12,259.98 | 1 Piece(s) | 7 Day(s) | 30 | 32 | 16 | 52 | 68 | 48 | 80 | 2 | CW1909A | ||
฿ 12,259.98 | 1 Piece(s) | 7 Day(s) | 60 | 32 | 30 | 50 | 54 | 45 | 80 | 3 | CW1909A | ||
฿ 11,264.11 | 1 Piece(s) | 9 Day(s) | 45 | 32 | 30 | 60 | 65 | 45 | 80 | 3 | CW1909A |
How can we improve?
How can we improve?